
Cone Part Number |
N/A 39236 |
Cup Part Number |
N/A 39412-B |
Bore (d) |
N/A 2.3617 in59.987 mm |
O.D. (D) |
N/A 4.1250 in104.775 mm |
Width (T) |
N/A 0.4063 in10.320 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 25800 lbf115000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6680 lbf29700 N |
| e Factor3 | N/A 0.39 |
| K Factor 4 | N/A 1.51 |
Series |
N/A 39000 |
| Y Factor 5 | N/A 1.55 |
Inner Ring Width (B) |
N/A 0.8661 in21.999 mm |
Outer Ring Width (C) |
N/A 0.625 in15.875 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.3084 in109.433 mm |
Outer Ring Flange Width (C2) |
N/A 0.1875 in4.763 mm |
| Effective Center Location6 | N/A -0.06 in-1.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.64 in67 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.8 in71 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.06 in102.11 mm |
| Max Housing Fillet Radius8 | N/A 0.08 in2.0 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Weight |
N/A 1.7 lb0.80 Kg |