
Cone Part Number |
N/A 395-S |
Cup Part Number |
N/A 394AB |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
Width (T) |
N/A 0.3120 in7.925 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 22200 lbf98900 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5760 lbf25600 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A 395 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 0.866 in21.996 mm |
Outer Ring Width (C) |
N/A 0.7411 in18.824 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.5147 in114.673 mm |
Outer Ring Flange Width (C2) |
N/A 0.1870 in4.750 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.87 in73 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.11 in79 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.18 in105.92 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in2.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Weight |
N/A 1.8 lb0.80 Kg |