
Cone Part Number |
N/A 39590 |
Cup Part Number |
N/A 39520-B |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.4375 in112.713 mm |
Width (T) |
N/A 0.4688 in11.908 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 37500 lbf167000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9730 lbf43300 N |
| e Factor3 | N/A 0.34 |
| K Factor 4 | N/A 1.72 |
Series |
N/A 39500 |
| Y Factor 5 | N/A 1.77 |
Inner Ring Width (B) |
N/A 1.1875 in30.163 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.6523 in118.168 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.26 in-6.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.95 in75 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.23 in82 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.35 in110.49 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.13 in3.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Weight |
N/A 2.70 lb1.2 Kg |