
Cone Part Number |
N/A 3984 |
Cup Part Number |
N/A 3920-B |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.4375 in112.713 mm |
Width (T) |
N/A 0.4375 in11.113 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 31200 lbf139000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8090 lbf36000 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.45 |
Series |
N/A 3900 |
| Y Factor 5 | N/A 1.49 |
Inner Ring Width (B) |
N/A 1.183 in30.048 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.6210 in117.373 mm |
Outer Ring Flange Width (C2) |
N/A 0.1875 in4.763 mm |
| Effective Center Location6 | N/A -0.18 in-4.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.91 in74 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.29 in108.97 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.06 in1.5 mm |
Weight |
N/A 2.6 lb1.2 Kg |