
Cone Part Number |
N/A 42687 |
Cup Part Number |
N/A 42623-B |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 5.1181 in130.000 mm |
Width (T) |
N/A 0.5313 in13.495 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 36200 lbf161000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9390 lbf41800 N |
| e Factor3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 42600 |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 1.2205 in31.001 mm |
Outer Ring Width (C) |
N/A 0.875 in22.225 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.3329 in135.456 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.11 in-2.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.31 in84 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.54 in90 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.89 in124.20 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.12 in3 mm |
Weight |
N/A 3.5 lb1.6 Kg |