
Cone Part Number |
N/A 440 |
Cup Part Number |
N/A 432-B |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 3.7500 in95.250 mm |
Width (T) |
N/A 0.4376 in11.115 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 28500 lbf127000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 7400 lbf32900 N |
| e Factor3 | N/A 0.28 |
| K Factor 4 | N/A 2.05 |
Series |
N/A 435 |
| Y Factor 5 | N/A 2.11 |
Inner Ring Width (B) |
N/A 1.1772 in29.901 mm |
Outer Ring Width (C) |
N/A 0.875 in22.225 mm |
Outer Ring Flange O.D.(D1) |
N/A 3.9640 in100.686 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.36 in-9.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.79 in45.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.83 in46.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.46 in87.12 mm |
| Max Housing Fillet Radius8 | N/A 0.090 in2.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
Weight |
N/A 2.4 lb1.1 Kg |