
Cone Part Number |
N/A 45290 |
Cup Part Number |
N/A 45220-B |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 4.1250 in104.775 mm |
Width (T) |
N/A 0.4688 in11.908 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 34500 lbf153000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8930 lbf39700 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.76 |
Series |
N/A 45200 |
| Y Factor 5 | N/A 1.8 |
Inner Ring Width (B) |
N/A 1.2188 in30.958 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.3398 in110.231 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.32 in-8.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.6 in66 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.76 in70 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.02 in102.10 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
Weight |
N/A 2.5 lb1.1 Kg |