
Cone Part Number |
N/A 466 |
Cup Part Number |
N/A 453XB |
Bore (d) |
N/A 2.1649 in54.988 mm |
O.D. (D) |
N/A 4.25 in107.95 mm |
Width (T) |
N/A 0.3440 in8.738 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 36100 lbf161000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9370 lbf41700 N |
| e Factor3 | N/A 0.34 |
| K Factor 4 | N/A 1.74 |
Series |
N/A 455 |
| Y Factor 5 | N/A 1.79 |
Inner Ring Width (B) |
N/A 1.1542 in29.317 mm |
Outer Ring Width (C) |
N/A 0.9687 in24.605 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.4960 in114.198 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.28 in-7.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.44 in62 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.6 in66 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.96 in100.58 mm |
| Max Housing Fillet Radius8 | N/A 0.030 in0.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
Weight |
N/A 2.70 lb1.2 Kg |