
Cone Part Number |
N/A 47685 |
Cup Part Number |
N/A 47620-B |
Bore (d) |
N/A 3.2500 in82.550 mm |
O.D. (D) |
N/A 5.2500 in133.350 mm |
Width (T) |
N/A 0.5 in12.7 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 48100 lbf214000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12500 lbf55500 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 47600 |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 1.3125 in33.338 mm |
Outer Ring Width (C) |
N/A 1.0313 in26.195 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.4650 in138.811 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.17 in-4.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.54 in90 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.58 in91 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in130.05 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.08 in2 mm |
Weight |
N/A 4.1 lb1.90 Kg |