
Cone Part Number |
N/A 47890 |
Cup Part Number |
N/A 47825-B |
Bore (d) |
N/A 3.6250 in92.075 mm |
O.D. (D) |
N/A 5.625 in142.875 mm |
Width (T) |
N/A 0.5937 in15.080 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 44300 lbf197000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 11500 lbf51100 N |
| e Factor3 | N/A 0.45 |
| K Factor 4 | N/A 1.3 |
Series |
N/A 47800 |
| Y Factor 5 | N/A 1.34 |
Inner Ring Width (B) |
N/A 1.375 in34.925 mm |
Outer Ring Width (C) |
N/A 1.0313 in26.195 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.8710 in149.123 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.04 in-1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.06 in103 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.29 in109 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.63 in143.00 mm |
| Max Housing Fillet Radius8 | N/A 0.06 in1.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.03 in0.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
Weight |
N/A 4.4 lb2 Kg |