
Cone Part Number |
N/A 48290 |
Cup Part Number |
N/A 48220-B |
Bore (d) |
N/A 5 in127 mm |
O.D. (D) |
N/A 7.1875 in182.563 mm |
Width (T) |
N/A 0.5 in12.7 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 60200 lbf268000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15600 lbf69400 N |
| e Factor3 | N/A 0.31 |
| K Factor 4 | N/A 1.91 |
Series |
N/A 48200 |
| Y Factor 5 | N/A 1.97 |
Inner Ring Width (B) |
N/A 1.5 in38.1 mm |
Outer Ring Width (C) |
N/A 1.3125 in33.338 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.4335 in188.811 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A -0.22 in-5.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.31 in135 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.55 in141 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.01 in177.04 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.15 in3.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.06 in1.5 mm |
Weight |
N/A 7.5 lb3.4 Kg |