
Cone Part Number |
N/A 48393 |
Cup Part Number |
N/A 48320-B |
Bore (d) |
N/A 5.3750 in136.525 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 0.4688 in11.908 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 63600 lbf283000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 73300 N |
| e Factor3 | N/A 0.32 |
| K Factor 4 | N/A 1.82 |
Series |
N/A 48300 |
| Y Factor 5 | N/A 1.87 |
Inner Ring Width (B) |
N/A 1.5625 in39.688 mm |
Outer Ring Width (C) |
N/A 1.3125 in33.338 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.7148 in195.956 mm |
Outer Ring Flange Width (C2) |
N/A 0.2188 in5.558 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.67 in144 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.94 in151 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.36 in185.93 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
Weight |
N/A 7.6 lb3.45 Kg |