
Cone Part Number |
N/A 484 |
Cup Part Number |
N/A 472-B |
Bore (d) |
N/A 2.7559 in70 mm |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (T) |
N/A 0.4368 in11.095 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 32200 lbf143000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8360 lbf37200 N |
| e Factor3 | N/A 0.38 |
| K Factor 4 | N/A 1.52 |
Series |
N/A 475 |
| Y Factor 5 | N/A 1.56 |
Inner Ring Width (B) |
N/A 1.142 in29.007 mm |
Outer Ring Width (C) |
N/A 0.9542 in24.237 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.9384 in125.435 mm |
Outer Ring Flange Width (C2) |
N/A 0.2180 in5.537 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.080 in2 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.03 in77 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.56 in115.82 mm |
| Max Housing Fillet Radius8 | N/A 0.030 in0.8 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
Weight |
N/A 3.00 lb1.4 Kg |