
Cone Part Number |
N/A 48685 |
Cup Part Number |
N/A 48620-B |
Bore (d) |
N/A 5.625 in142.875 mm |
O.D. (D) |
N/A 7.875 in200.025 mm |
Width (T) |
N/A 0.5 in12.7 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 64400 lbf286000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 16700 lbf74300 N |
| e Factor3 | N/A 0.34 |
| K Factor 4 | N/A 1.74 |
Series |
N/A 48600 |
| Y Factor 5 | N/A 1.78 |
Inner Ring Width (B) |
N/A 1.5625 in39.688 mm |
Outer Ring Width (C) |
N/A 1.3437 in34.13 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.0898 in205.481 mm |
Outer Ring Flange Width (C2) |
N/A 0.2187 in5.555 mm |
| Effective Center Location6 | N/A -0.12 in-3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.94 in151 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.22 in158 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.71 in195.83 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
Weight |
N/A 8.5 lb3.9 Kg |