
Cone Part Number |
N/A 497 |
Cup Part Number |
N/A 493-B |
Bore (d) |
N/A 3.3750 in85.725 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 0.5305 in13.475 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 34700 lbf154000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9000 lbf40000 N |
| e Factor3 | N/A 0.44 |
| K Factor 4 | N/A 1.31 |
Series |
N/A 495 |
| Y Factor 5 | N/A 1.35 |
Inner Ring Width (B) |
N/A 1.172 in29.769 mm |
Outer Ring Width (C) |
N/A 0.875 in22.225 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.5890 in141.961 mm |
Outer Ring Flange Width (C2) |
N/A 0.2180 in5.537 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.7 in94 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.98 in101 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.19 in131.83 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
Weight |
N/A 3.5 lb1.6 Kg |