
Cone Part Number |
N/A 52400 |
Cup Part Number |
N/A 52618-B |
Bore (d) |
N/A 4.0000 in101.600 mm |
O.D. (D) |
N/A 6.1875 in157.163 mm |
Width (T) |
N/A 0.6562 in16.667 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 50200 lbf223000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13000 lbf57900 N |
| e Factor3 | N/A 0.47 |
| K Factor 4 | N/A 1.23 |
Series |
N/A 52000 |
| Y Factor 5 | N/A 1.26 |
Inner Ring Width (B) |
N/A 1.4219 in36.116 mm |
Outer Ring Width (C) |
N/A 1.0313 in26.195 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.4375 in163.513 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A -0.02 in-0.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.37 in111 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.61 in117 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.14 in154.94 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.16 in4.1 mm |
Weight |
N/A 5.4 lb2.5 Kg |