
Cone Part Number |
N/A 567X |
Cup Part Number |
N/A 563-B |
Bore (d) |
N/A 2.8750 in73.025 mm |
O.D. (D) |
N/A 5 in127 mm |
Width (T) |
N/A 0.5625 in14.288 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 44100 lbf196000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 11400 lbf50900 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.61 |
Series |
N/A 565 |
| Y Factor 5 | N/A 1.65 |
Inner Ring Width (B) |
N/A 1.424 in36.17 mm |
Outer Ring Width (C) |
N/A 1.125 in28.575 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.2460 in133.248 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A -0.32 in-8.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.190 in4.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.19 in81 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.54 in90 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.80 in121.90 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in2.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
Weight |
N/A 4.1 lb1.90 Kg |