
Cone Part Number |
N/A 595 |
Cup Part Number |
N/A 592-B |
Bore (d) |
N/A 3.2500 in82.550 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
Width (T) |
N/A 0.6250 in15.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 48600 lbf216000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12600 lbf56000 N |
| e Factor3 | N/A 0.44 |
| K Factor 4 | N/A 1.32 |
Series |
N/A 595 |
| Y Factor 5 | N/A 1.36 |
Inner Ring Width (B) |
N/A 1.43 in36.322 mm |
Outer Ring Width (C) |
N/A 1.1875 in30.163 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.2460 in158.648 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A -0.1 in-2.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.66 in93 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.94 in100 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.71 in144.02 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Weight |
N/A 6.7 lb3.1 Kg |