
Cone Part Number |
N/A 6379 |
Cup Part Number |
N/A 6320-B |
Bore (d) |
N/A 2.5625 in65.088 mm |
O.D. (D) |
N/A 5.3447 in135.755 mm |
Width (T) |
N/A 0.6875 in17.463 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 85600 lbf381000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 22200 lbf98800 N |
| e Factor3 | N/A 0.32 |
| K Factor 4 | N/A 1.8 |
Series |
N/A 6300 |
| Y Factor 5 | N/A 1.85 |
Inner Ring Width (B) |
N/A 2.2050 in56.007 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.6527 in143.579 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.76 in-19.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.04 in77 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.31 in84 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.00 in127.00 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 8.3 lb3.8 Kg |