
Cone Part Number |
N/A 643 |
Cup Part Number |
N/A 632-B |
Bore (d) |
N/A 2.7500 in69.850 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 0.6560 in16.662 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 62100 lbf276000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 71600 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.61 |
Series |
N/A 635 |
| Y Factor 5 | N/A 1.66 |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Outer Ring Width (C) |
N/A 1.2500 in31.750 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.6520 in143.561 mm |
Outer Ring Flange Width (C2) |
N/A 0.2810 in7.137 mm |
| Effective Center Location6 | N/A -0.44 in-11.2 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.15 in80 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.39 in86 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.96 in125.98 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Weight |
N/A 6 lb2.7 Kg |