
Cone Part Number |
N/A 6475 |
Cup Part Number |
N/A 6420-B |
Bore (d) |
N/A 2.5000 in63.500 mm |
O.D. (D) |
N/A 5.8750 in149.225 mm |
Width (T) |
N/A 0.6875 in17.462 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 92400 lbf411000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 24000 lbf107000 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.61 |
Series |
N/A 6400 |
| Y Factor 5 | N/A 1.66 |
Inner Ring Width (B) |
N/A 2.135 in54.229 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.1835 in157.061 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.59 in-15 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.15 in80 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.39 in86 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.55 in140.97 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
Weight |
N/A 10.9 lb5.00 Kg |