
Cone Part Number |
N/A 65225 |
Cup Part Number |
N/A 65550-B |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 5.5 in139.7 mm |
Width (T) |
N/A 0.6875 in17.463 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 54700 lbf243000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14200 lbf63100 N |
| e Factor3 | N/A 0.49 |
| K Factor 4 | N/A 1.2 |
Series |
N/A 65000 |
| Y Factor 5 | N/A 1.23 |
Inner Ring Width (B) |
N/A 1.75 in44.45 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
Outer Ring Flange O.D.(D1) |
N/A 6 in152.400 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.37 in-9.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.79 in71 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.75 in120.65 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 7.9 lb3.6 Kg |