
Cone Part Number |
N/A 6575 |
Cup Part Number |
N/A 6535-B |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 6.3750 in161.925 mm |
Width (T) |
N/A 0.75 in19.05 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 98800 lbf439000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 25600 lbf114000 N |
| e Factor3 | N/A 0.4 |
| K Factor 4 | N/A 1.46 |
Series |
N/A 6500 |
| Y Factor 5 | N/A 1.5 |
Inner Ring Width (B) |
N/A 2.1693 in55.100 mm |
Outer Ring Width (C) |
N/A 1.6875 in42.863 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.7500 in171.450 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.52 in-13.2 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.62 in92 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.09 in104 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.14 in154.94 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Weight |
N/A 12.1 lb5.5 Kg |