
Cone Part Number |
N/A 66225 |
Cup Part Number |
N/A 66462-B |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 4.6250 in117.475 mm |
Width (T) |
N/A 0.6250 in15.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 39700 lbf177000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 10300 lbf45800 N |
| e Factor3 | N/A 0.63 |
| K Factor 4 | N/A 0.93 |
Series |
N/A 66000 |
| Y Factor 5 | N/A 0.96 |
Inner Ring Width (B) |
N/A 1.25 in31.75 mm |
Outer Ring Width (C) |
N/A 0.9375 in23.813 mm |
Outer Ring Flange O.D.(D1) |
N/A 4.8750 in123.825 mm |
Outer Ring Flange Width (C2) |
N/A 0.25 in6.35 mm |
| Effective Center Location6 | N/A -0.01 in-0.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.71 in68.9 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.99 in76 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.49 in113.03 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in2.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
Weight |
N/A 3.4 lb1.6 Kg |