
Cone Part Number |
N/A 663 |
Cup Part Number |
N/A 652-B |
Bore (d) |
N/A 3.2500 in82.550 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
Width (T) |
N/A 0.6562 in16.667 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 55500 lbf247000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14400 lbf64000 N |
| e Factor3 | N/A 0.41 |
| K Factor 4 | N/A 1.43 |
Series |
N/A 655 |
| Y Factor 5 | N/A 1.47 |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Outer Ring Width (C) |
N/A 1.2500 in31.750 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.2772 in159.441 mm |
Outer Ring Flange Width (C2) |
N/A 0.2812 in7.142 mm |
| Effective Center Location6 | N/A -0.31 in-7.9 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.62 in92 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.9 in99 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.57 in141.48 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
Weight |
N/A 7.100 lb3.2 Kg |