
Cone Part Number |
N/A 67389 |
Cup Part Number |
N/A 67322-B |
Bore (d) |
N/A 5.125 in130.175 mm |
O.D. (D) |
N/A 7.7500 in196.850 mm |
Width (T) |
N/A 0.5938 in15.083 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 82600 lbf368000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 lbf95300 N |
| e Factor3 | N/A 0.34 |
| K Factor 4 | N/A 1.7 |
Series |
N/A 67300 |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.0272 in203.891 mm |
Outer Ring Flange Width (C2) |
N/A 0.2813 in7.145 mm |
| Effective Center Location6 | N/A -0.25 in-6.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.55 in141 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.79 in147 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.59 in191.01 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 11.1 lb5.1 Kg |