
Cone Part Number |
N/A 67787 |
Cup Part Number |
N/A 67725-B |
Bore (d) |
N/A 6.8750 in174.625 mm |
O.D. (D) |
N/A 9.7500 in247.650 mm |
Width (T) |
N/A 0.5625 in14.288 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 91100 lbf405000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 105000 N |
| e Factor3 | N/A 0.44 |
| K Factor 4 | N/A 1.33 |
Series |
N/A 67700 |
| Y Factor 5 | N/A 1.36 |
Inner Ring Width (B) |
N/A 1.875 in47.625 mm |
Outer Ring Width (C) |
N/A 1.625 in41.275 mm |
Outer Ring Flange O.D.(D1) |
N/A 11.1450 in283.083 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A 0.19 in4.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 7.28 in185 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.56 in192 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.52 in241.80 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in2.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
Weight |
N/A 17.7 lb8.04 Kg |