
Cone Part Number |
N/A 681 |
Cup Part Number |
N/A 672-B |
Bore (d) |
N/A 3.6250 in92.075 mm |
O.D. (D) |
N/A 6.6250 in168.275 mm |
Width (T) |
N/A 0.7187 in18.255 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 59500 lbf265000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15400 lbf68600 N |
| e Factor3 | N/A 0.47 |
| K Factor 4 | N/A 1.24 |
Series |
N/A 675 |
| Y Factor 5 | N/A 1.28 |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Outer Ring Width (C) |
N/A 1.1875 in30.163 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.9030 in175.336 mm |
Outer Ring Flange Width (C2) |
N/A 0.2812 in7.142 mm |
| Effective Center Location6 | N/A -0.11 in-2.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.09 in104 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.33 in110 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.34 in160.02 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
Weight |
N/A 8.700 lb3.9 Kg |