
Cone Part Number |
N/A 71412 |
Cup Part Number |
N/A 71750-B |
Bore (d) |
N/A 4.125 in104.775 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 0.8125 in20.638 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 81700 lbf364000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21200 lbf94300 N |
| e Factor3 | N/A 0.42 |
| K Factor 4 | N/A 1.4 |
Series |
N/A 71000 |
| Y Factor 5 | N/A 1.44 |
Inner Ring Width (B) |
N/A 1.9375 in49.213 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.8080 in198.323 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.26 in-6.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.65 in118 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.88 in124 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.17 in182.12 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.18 in4.6 mm |
Weight |
N/A 13.1 lb5.9 Kg |