
Cone Part Number |
N/A 745A |
Cup Part Number |
N/A 742-B |
Bore (d) |
N/A 2.7500 in69.850 mm |
O.D. (D) |
N/A 5.9090 in150.089 mm |
Width (T) |
N/A 0.6250 in15.875 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 84700 lbf377000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21900 lbf97600 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.8 |
Series |
N/A 745 |
| Y Factor 5 | N/A 1.84 |
Inner Ring Width (B) |
N/A 1.8375 in46.673 mm |
Outer Ring Width (C) |
N/A 1.4375 in36.513 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.2170 in157.912 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.47 in-11.9 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.23 in82 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.46 in88 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.64 in143.26 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
Weight |
N/A 8.9 lb4 Kg |