
Cone Part Number |
N/A 78248C |
Cup Part Number |
N/A 78513-B |
Bore (d) |
N/A 2.5000 in63.500 mm |
O.D. (D) |
N/A 5.1259 in130.198 mm |
Width (T) |
N/A 0.7871 in19.992 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 53200 lbf237000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 61300 N |
| e Factor3 | N/A 0.87 |
| K Factor 4 | N/A 0.67 |
Series |
N/A 78000C |
| Y Factor 5 | N/A 0.69 |
Inner Ring Width (B) |
N/A 1.3085 in33.236 mm |
Outer Ring Width (C) |
N/A 0.9260 in23.520 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.4409 in138.199 mm |
Outer Ring Flange Width (C2) |
N/A 0.2756 in7.000 mm |
| Effective Center Location6 | N/A 0.33 in8.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.03 in77 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.62 in92 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.19 in131.83 mm |
| Max Housing Fillet Radius8 | N/A 0.090 in2.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.21 in5.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.22 in5.6 mm |
Weight |
N/A 4.90 lb2.23 Kg |