
Cone Part Number |
N/A 797 |
Cup Part Number |
N/A 792-B |
Bore (d) |
N/A 5.1181 in130 mm |
O.D. (D) |
N/A 8.1250 in206.375 mm |
Width (T) |
N/A 0.8125 in20.638 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 85000 lbf378000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 22000 lbf98000 N |
| e Factor3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
Series |
N/A 795 |
| Y Factor 5 | N/A 1.31 |
Inner Ring Width (B) |
N/A 1.875 in47.625 mm |
Outer Ring Width (C) |
N/A 1.375 in34.925 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.4336 in214.213 mm |
Outer Ring Flange Width (C2) |
N/A 0.3125 in7.938 mm |
| Effective Center Location6 | N/A -0.07 in-1.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.67 in144 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.94 in151 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.83 in198.12 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.16 in4.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.18 in4.6 mm |
Weight |
N/A 0.60 lb0.30 Kg |