
Cone Part Number |
N/A 82587 |
Cup Part Number |
N/A 82950-B |
Bore (d) |
N/A 5.8750 in149.225 mm |
O.D. (D) |
N/A 9.5000 in241.300 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 116000 lbf515000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 134000 N |
| e Factor3 | N/A 0.44 |
| K Factor 4 | N/A 1.32 |
Series |
N/A 82000 |
| Y Factor 5 | N/A 1.36 |
Inner Ring Width (B) |
N/A 2.23 in56.642 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
Outer Ring Flange O.D.(D1) |
N/A 9.8710 in250.723 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A -0.14 in-3.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 6.38 in162 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.65 in169 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.94 in227.08 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.12 in3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Weight |
N/A 22.1 lb10.02 Kg |