
Cone Part Number |
N/A 837 |
Cup Part Number |
N/A 832-B |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 6.6250 in168.275 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 109000 lbf485000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 28300 lbf126000 N |
| e Factor3 | N/A 0.3 |
| K Factor 4 | N/A 1.95 |
Series |
N/A 835 |
| Y Factor 5 | N/A 2 |
Inner Ring Width (B) |
N/A 2.219 in56.363 mm |
Outer Ring Width (C) |
N/A 1.625 in41.275 mm |
Outer Ring Flange O.D.(D1) |
N/A 6.9960 in177.698 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A -0.73 in-18.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.5 in89 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.54 in90 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.14 in154.94 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.1 in2.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 13.2 lb6 Kg |