
Cone Part Number |
N/A 855 |
Cup Part Number |
N/A 854-B |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 103000 lbf458000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26700 lbf119000 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.74 |
Series |
N/A 855 |
| Y Factor 5 | N/A 1.79 |
Inner Ring Width (B) |
N/A 2.2650 in57.531 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.8710 in199.923 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A -0.6 in-15.2 mm |
| Max Shaft Fillet Radius7 | N/A 0.310 in7.900 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.06 in103 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.65 in118 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.86 in174.24 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
Weight |
N/A 17.4 lb7.9 Kg |