
Cone Part Number |
N/A 943 |
Cup Part Number |
N/A 932-B |
Bore (d) |
N/A 3.8750 in98.425 mm |
O.D. (D) |
N/A 8.3750 in212.725 mm |
Width (T) |
N/A 0.9375 in23.812 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 129000 lbf572000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 148000 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.79 |
Series |
N/A 935 |
| Y Factor 5 | N/A 1.84 |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.8085 in223.736 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.78 in-19.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.49 in114 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.72 in120 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.87 in199.90 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.23 in5.8 mm |
Weight |
N/A 25.7 lb11.64 Kg |