
Cone Part Number |
N/A 94687 |
Cup Part Number |
N/A 94113-B |
Bore (d) |
N/A 6.8750 in174.625 mm |
O.D. (D) |
N/A 11.3750 in288.925 mm |
Width (T) |
N/A 1.0625 in26.988 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 148000 lbf660000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38500 lbf171000 N |
| e Factor3 | N/A 0.47 |
| K Factor 4 | N/A 1.25 |
Series |
N/A 94000 |
| Y Factor 5 | N/A 1.28 |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Outer Ring Width (C) |
N/A 1.875 in47.625 mm |
Outer Ring Flange O.D.(D1) |
N/A 11.8084 in299.933 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.280 in7.100 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 7.6 in193 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.03 in204 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.75 in272.03 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.25 in6.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.24 in6.1 mm |
Weight |
N/A 36.1 lb16.4 Kg |