
Cone Part Number |
N/A 95475 |
Cup Part Number |
N/A 95925-B |
Bore (d) |
N/A 4.7500 in120.650 mm |
O.D. (D) |
N/A 9.25 in234.95 mm |
Width (T) |
N/A 1.0000 in25.400 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 141000 lbf629000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 36700 lbf163000 N |
| e Factor3 | N/A 0.37 |
| K Factor 4 | N/A 1.58 |
Series |
N/A 95000 |
| Y Factor 5 | N/A 1.62 |
Inner Ring Width (B) |
N/A 2.5 in63.5 mm |
Outer Ring Width (C) |
N/A 1.9375 in49.213 mm |
Outer Ring Flange O.D.(D1) |
N/A 9.6834 in245.958 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.55 in-14 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 5.39 in137 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.87 in149 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.58 in216.92 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.19 in4.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.22 in5.6 mm |
Weight |
N/A 28.5 lb12.9 Kg |