
Cone Part Number |
N/A 96900 |
Cup Part Number |
N/A 96140-B |
Bore (d) |
N/A 9.0000 in228.600 mm |
O.D. (D) |
N/A 14 in355.6 mm |
Width (T) |
N/A 1.25 in31.75 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 171000 lbf759000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 197000 N |
| e Factor3 | N/A 0.59 |
| K Factor 4 | N/A 0.99 |
Series |
N/A 96000 |
| Y Factor 5 | N/A 1.02 |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Outer Ring Width (C) |
N/A 1.875 in47.625 mm |
Outer Ring Flange O.D.(D1) |
N/A 14.4340 in366.624 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A 0.67 in17 mm |
| Max Shaft Fillet Radius7 | N/A 0.280 in7.100 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.8 in249 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 10.24 in260 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.16 in334.01 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.2 in5.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.43 in10.9 mm |
Weight |
N/A 53.6 lb24.33 Kg |