
Cone Part Number |
N/A 99550 |
Cup Part Number |
N/A 99100-B |
Bore (d) |
N/A 5.5000 in139.700 mm |
O.D. (D) |
N/A 10.0000 in254.000 mm |
Width (T) |
N/A 1.1875 in30.163 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 148000 lbf660000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 38500 lbf171000 N |
| e Factor3 | N/A 0.41 |
| K Factor 4 | N/A 1.43 |
Series |
N/A 99000 |
| Y Factor 5 | N/A 1.47 |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Outer Ring Width (C) |
N/A 1.875 in47.625 mm |
Outer Ring Flange O.D.(D1) |
N/A 10.432 in264.973 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.48 in-12.2 mm |
| Max Shaft Fillet Radius7 | N/A 0.280 in7.100 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 6.14 in156 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.69 in170 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.38 in238.30 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.19 in4.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.34 in8.6 mm |
Weight |
N/A 31.8 lb14.4 Kg |