
Cone Part Number |
N/A A2047 |
Cup Part Number |
N/A A2126-B |
Bore (d) |
N/A 0.4719 in11.986 mm |
O.D. (D) |
N/A 1.2595 in31.991 mm |
Width (T) |
N/A 0.1755 in4.458 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 2430 lbf10800 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2800 N |
| e Factor3 | N/A 0.41 |
| K Factor 4 | N/A 1.44 |
Series |
N/A A2000 |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 0.4246 in10.785 mm |
Outer Ring Width (C) |
N/A 0.3125 in7.938 mm |
Outer Ring Flange O.D.(D1) |
N/A 1.3845 in35.166 mm |
Outer Ring Flange Width (C2) |
N/A 0.0940 in2.388 mm |
| Effective Center Location6 | N/A -0.12 in-3 mm |
| Max Shaft Fillet Radius7 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.61 in15.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.65 in16.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.24 in31.50 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.03 in-0.8 mm |
Weight |
N/A 0.1 lb0.05 Kg |