
Cone Part Number |
N/A A4050 |
Cup Part Number |
N/A A4138-B |
Bore (d) |
N/A 1/2 in12.7 mm |
O.D. (D) |
N/A 1.3775 in34.989 mm |
Width (T) |
N/A 0.1823 in4.630 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 2960 lbf13200 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 767 lbf3410 N |
| e Factor3 | N/A 0.45 |
| K Factor 4 | N/A 1.29 |
Series |
N/A A4000 |
| Y Factor 5 | N/A 1.32 |
Inner Ring Width (B) |
N/A 0.4326 in10.988 mm |
Outer Ring Width (C) |
N/A 0.3437 in8.730 mm |
Outer Ring Flange O.D.(D1) |
N/A 1.4985 in38.062 mm |
Outer Ring Flange Width (C2) |
N/A 0.0930 in2.362 mm |
| Effective Center Location6 | N/A -0.1 in-2.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.050 in1.300 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.67 in17 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.73 in18.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.34 in33.53 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
Weight |
N/A 0.1 lb0.10 Kg |