
Cone Part Number |
N/A A6075 |
Cup Part Number |
N/A A6157-B |
Bore (d) |
N/A 0.7500 in19.050 mm |
O.D. (D) |
N/A 1.5745 in39.992 mm |
Width (T) |
N/A 0.1910 in4.851 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 3020 lbf13400 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 782 lbf3480 N |
| e Factor3 | N/A 0.53 |
| K Factor 4 | N/A 1.11 |
Series |
N/A A6000 |
| Y Factor 5 | N/A 1.14 |
Inner Ring Width (B) |
N/A 0.4391 in11.153 mm |
Outer Ring Width (C) |
N/A 0.375 in9.525 mm |
Outer Ring Flange O.D.(D1) |
N/A 1.6955 in43.066 mm |
Outer Ring Flange Width (C2) |
N/A 0.0930 in2.362 mm |
| Effective Center Location6 | N/A -0.06 in-1.5 mm |
| Max Shaft Fillet Radius7 | N/A 0.040 in1 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.91 in23 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.94 in24 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 1.52 in38.61 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.3 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.09 in2.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
Weight |
N/A 0.2 lb0.10 Kg |