Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A EE128110

Cup Part Number

N/A 128160-B

Bore (d)

N/A 11.0312 in280.192 mm

O.D. (D)

N/A 16.0000 in406.400 mm

Width (T)

N/A 1.1250 in28.575 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 208000 lbf924000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 53900 lbf240000 N
e Factor3 N/A 0.39
K Factor 4 N/A 1.51

Series

N/A 128000
Y Factor 5 N/A 1.55

Other Dimensions

Inner Ring Width (B)

N/A 2.6643 in67.673 mm

Outer Ring Width (C)

N/A 2.1250 in53.975 mm

Outer Ring Flange O.D.(D1)

N/A 16.4960 in418.998 mm

Outer Ring Flange Width (C2)

N/A 0.5000 in12.700 mm
Effective Center Location6 N/A 0.26 in6.6 mm
Max Shaft Fillet Radius7 N/A 0.270 in6.900 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 12.09 in307 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 12.17 in309 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 15.13 in384.05 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3 mm

Cage Location Relative to Backface (Aa)

N/A 0.2 in5.1 mm

Weight

N/A 63.8 lb29 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 35600 lbf158000 N

Static Radial Load Rating (C0)

N/A 409000 lbf1820000 N

Factors

G1 Factor

N/A 1727.7

G2 Factor

N/A 255.2
Geometry Factor (Cg) 10 N/A 0.163
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.