Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A EE526130

Cup Part Number

N/A 526190-B

Bore (d)

N/A 13.0000 in330.200 mm

O.D. (D)

N/A 19.0000 in482.600 mm

Width (T)

N/A 1.6250 in41.275 mm
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 281000 lbf1250000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 72900 lbf324000 N
e Factor3 N/A 0.39
K Factor 4 N/A 1.49

Series

N/A 526000
Y Factor 5 N/A 1.54

Other Dimensions

Inner Ring Width (B)

N/A 3.1562 in80.167 mm

Outer Ring Width (C)

N/A 2.375 in60.325 mm

Outer Ring Flange O.D.(D1)

N/A 19.6210 in498.373 mm

Outer Ring Flange Width (C2)

N/A 0.6250 in15.875 mm
Effective Center Location6 N/A 0.19 in4.8 mm
Max Shaft Fillet Radius7 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.82 in351 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 14.17 in360 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 18.31 in465.07 mm
Max Housing Fillet Radius8 N/A 0.130 in3.30 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.18 in4.6 mm

Cage Location Relative to Backface (Aa)

N/A 0.53 in13.5 mm

Weight

N/A 102.8 lb46.6 Kg

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 48700 lbf217000 N

Static Radial Load Rating (C0)

N/A 523000 lbf2320000 N

Factors

G1 Factor

N/A 2283.3

G2 Factor

N/A 287.2
Geometry Factor (Cg) 10 N/A 0.179
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.