
Cone Part Number |
N/A EE820085 |
Cup Part Number |
N/A 820160-B |
Bore (d) |
N/A 8.5000 in215.900 mm |
O.D. (D) |
N/A 16.0000 in406.400 mm |
Width (T) |
N/A 1.6250 in41.275 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 331000 lbf1470000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 85900 lbf382000 N |
| e Factor3 | N/A 0.39 |
| K Factor 4 | N/A 1.48 |
Series |
N/A 820000 |
| Y Factor 5 | N/A 1.52 |
Inner Ring Width (B) |
N/A 3.6875 in93.663 mm |
Outer Ring Width (C) |
N/A 2.75 in69.85 mm |
Outer Ring Flange O.D.(D1) |
N/A 16.75 in425.45 mm |
Outer Ring Flange Width (C2) |
N/A 0.6875 in17.463 mm |
| Effective Center Location6 | N/A -0.49 in-12.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.25 in6.4 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 9.49 in241 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 9.88 in251 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 15.27 in387.86 mm |
| Max Housing Fillet Radius8 | N/A 0.250 in6.4 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.17 in4.32 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.38 in9.65 mm |
Weight |
N/A 0.5 lb0.20 Kg |