
Cone Part Number |
N/A H414242 |
Cup Part Number |
N/A H414210-B |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 0.6550 in16.637 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 72600 lbf323000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 83700 N |
| e Factor3 | N/A 0.36 |
| K Factor 4 | N/A 1.62 |
Series |
N/A H414200 |
| Y Factor 5 | N/A 1.67 |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Outer Ring Width (C) |
N/A 1.2500 in31.750 mm |
Outer Ring Flange O.D.(D1) |
N/A 5.6550 in143.637 mm |
Outer Ring Flange Width (C2) |
N/A 0.2800 in7.112 mm |
| Effective Center Location6 | N/A -0.43 in-10.9 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 3.19 in81 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.35 in85 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in130.05 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.14 in3.6 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
Weight |
N/A 6.2 lb2.83 Kg |