
Cone Part Number |
N/A HH221440 |
Cup Part Number |
N/A HH221410-B |
Bore (d) |
N/A 3.7500 in95.250 mm |
O.D. (D) |
N/A 7.5 in190.5 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 120000 lbf534000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 31100 lbf138000 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.74 |
Series |
N/A HH221400 |
| Y Factor 5 | N/A 1.79 |
Inner Ring Width (B) |
N/A 2.2650 in57.531 mm |
Outer Ring Width (C) |
N/A 1.8125 in46.038 mm |
Outer Ring Flange O.D.(D1) |
N/A 7.8710 in199.923 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.59 in-15 mm |
| Max Shaft Fillet Radius7 | N/A 0.310 in7.900 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.33 in110 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.92 in125 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.06 in179.32 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.16 in4.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.08 in2 mm |
Weight |
N/A 16.8 lb7.6 Kg |