
Cone Part Number |
N/A HH224340 |
Cup Part Number |
N/A HH224310-B |
Bore (d) |
N/A 4.25 in107.95 mm |
O.D. (D) |
N/A 8.3750 in212.725 mm |
Width (T) |
N/A 0.9375 in23.813 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 153000 lbf680000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 39600 lbf176000 N |
| e Factor3 | N/A 0.33 |
| K Factor 4 | N/A 1.79 |
Series |
N/A HH224300 |
| Y Factor 5 | N/A 1.84 |
Inner Ring Width (B) |
N/A 2.6250 in66.675 mm |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
Outer Ring Flange O.D.(D1) |
N/A 8.8084 in223.733 mm |
Outer Ring Flange Width (C2) |
N/A 0.4375 in11.113 mm |
| Effective Center Location6 | N/A -0.74 in-18.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.310 in7.900 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.96 in126 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.47 in139 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.05 in204.47 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.15 in3.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.16 in4.1 mm |
Weight |
N/A 25.5 lb11.6 Kg |