
Cone Part Number |
N/A HM231132 |
Cup Part Number |
N/A HM231115-B |
Bore (d) |
N/A 5.5000 in139.700 mm |
O.D. (D) |
N/A 9.5000 in241.300 mm |
Width (T) |
N/A 0.875 in22.225 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 134000 lbf597000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 34800 lbf155000 N |
| e Factor3 | N/A 0.32 |
| K Factor 4 | N/A 1.83 |
Series |
N/A HM231100 |
| Y Factor 5 | N/A 1.88 |
Inner Ring Width (B) |
N/A 2.23 in56.642 mm |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
Outer Ring Flange O.D.(D1) |
N/A 9.8710 in250.723 mm |
Outer Ring Flange Width (C2) |
N/A 0.375 in9.525 mm |
| Effective Center Location6 | N/A -0.45 in-11.4 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 6.14 in156 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.3 in160 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.84 in224.03 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.19 in4.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.14 in3.6 mm |
Weight |
N/A 23.7 lb10.7 Kg |